How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BE: | 0.38 in |
| G: | 2.91 | F: | 5.81 |
| BF: | 0.41 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AD: | 8.85 | I: | 7.5 in |
| B: | 13 | D: | 5.12 |
| BD: | 5.88 | AE1: | 0.97 |
| T: | 3.188 | AE2: | 0.68 |
| AK: | 4.5 | C: | 14 in |
| AJ: | 5.88 | RQ: | 7.35 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Input HP @ 1750 RPM: | 2.072 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Motor Frame Size: | 140TC | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

