How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| I: | 7.5 in | RQ: | 7.35 in |
| G: | 2.91 | LQ: | 7.85 in |
| T: | 3.188 | AD: | 8.85 |
| AG: | 10.5 | BE: | 0.38 in |
| C: | 14 in | AJ: | 5.88 |
| F: | 5.81 | D: | 5.12 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| B: | 13 | AE1: | 0.97 |
Technical Specifications
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 51 | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Input HP @ 1750 RPM: | 2.072 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

