How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | B: | 13 |
| V: | 4.26 in | D: | 5.12 |
| AE2: | 0.68 | G: | 2.91 |
| AD: | 8.85 | T: | 3.188 |
| F: | 5.81 | C: | 14 in |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | I: | 7.5 in |
| BF: | 0.41 | RQ: | 7.35 in |
| AJ: | 5.88 | AK: | 4.5 |
| LQ: | 7.85 in | AG: | 10.5 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.072 |
| Output RPM: | 17.5 | Bore Code: | 51 |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

