How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BF: | 0.53 |
| T: | 3.188 | BE1: | 0.5 in |
| I: | 7.5 in | V: | 4.26 in |
| RQ: | 7.98 in | AJ: | 7.25 |
| BD: | 9 | G: | 2.91 |
| F: | 5.81 | AG: | 10.5 |
| AK: | 8.5 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| LQ1: | 8.61 in | C: | 14 in |
| D: | 5.12 | B: | 13 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.072 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

