How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| AD: | 8.85 | I: | 7.5 in |
| AG: | 10.5 | AE2: | 0.68 |
| RQ: | 7.98 in | V: | 4.26 in |
| LQ1: | 8.61 in | T: | 3.188 |
| BD: | 9 | G: | 2.91 |
| AJ: | 7.25 | C: | 14 in |
| AE1: | 0.97 | D: | 5.12 |
| B: | 13 | F: | 5.81 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.072 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

