How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BD: | 9 |
| AG: | 10.5 | T: | 3.188 |
| D: | 5.12 | AE2: | 0.68 |
| BE1: | 0.5 in | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| LQ1: | 9.17 in | V: | 4.26 in |
| C: | 14 in | F: | 5.81 |
| BF: | 0.53 | AD: | 8.85 |
| AE1: | 0.97 | AJ: | 7.25 |
| AK: | 8.5 | I: | 7.5 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.072 |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Bore Code: | 51 | Input Bore (C Face): | 1.625 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

