How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AE2: | 0.68 |
| T: | 3.188 | BD: | 5.88 |
| G: | 2.91 | V: | 4.26 in |
| F: | 5.81 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | B: | 13 |
| AK: | 4.5 | BE: | 0.38 in |
| AE1: | 0.97 | AD: | 8.85 |
| D: | 5.12 | LQ: | 7.85 in |
| I: | 7.5 in | RQ: | 7.35 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Bore Code: | 51 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Thrust Rating - output shaft: | 3412 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.072 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

