Grove Gear HMQ252-100-2-3.438-140TC-L2
Part #:HMQ252-100-2-3.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | C: | 14 in |
| T: | 3.438 | RQ: | 7.35 in |
| F: | 5.81 | AJ: | 5.88 |
| D: | 5.12 | AG: | 10.5 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| AE1: | 0.97 | V: | 4.26 in |
| G: | 2.91 | I: | 7.5 in |
| BE: | 0.38 in | AD: | 8.85 |
Technical Specifications
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.072 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

