Grove Gear HMQ252-100-2-3.438-140TC-L4
Part #:HMQ252-100-2-3.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| AG: | 10.5 | G: | 2.91 |
| C: | 14 in | AJ: | 5.88 |
| B: | 13 | LQ: | 7.85 in |
| AE2: | 0.68 | BE: | 0.38 in |
| T: | 3.438 | AD: | 8.85 |
| AK: | 4.5 | V: | 4.26 in |
| D: | 5.12 | AE1: | 0.97 |
| I: | 7.5 in | F: | 5.81 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.438 in |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Bore Code: | 55 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.072 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

