Grove Gear HMQ252-100-2-3.438-140TC-L9
Part #:HMQ252-100-2-3.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| I: | 7.5 in | AG: | 10.5 |
| LQ: | 7.85 in | C: | 14 in |
| BE: | 0.38 in | AD: | 8.85 |
| BF: | 0.41 | RQ: | 7.35 in |
| T: | 3.438 | AE2: | 0.68 |
| V: | 4.26 in | AJ: | 5.88 |
| B: | 13 | BD: | 5.88 |
| F: | 5.81 | AE1: | 0.97 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Bore Code: | 55 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.072 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

