How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AD: | 8.85 |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | AG: | 10.5 |
| AE1: | 0.97 | V: | 4.26 in |
| LQ1: | 8.61 in | D: | 5.12 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| B: | 13 | RQ: | 7.98 in |
| F: | 5.81 | T: | 3.438 |
| C: | 14 in | AK: | 8.5 |
| AE2: | 0.68 | I: | 7.5 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Input HP @ 1750 RPM: | 2.072 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

