How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BF: | 0.53 |
| I: | 7.5 in | T: | 3.438 |
| BD: | 9 | B: | 13 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 5.12 | V: | 4.26 in |
| AE1: | 0.97 | F: | 5.81 |
| C: | 14 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| AD: | 8.85 | AG: | 10.5 |
| AE2: | 0.68 | LQ1: | 8.61 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 55 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 2.072 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

