How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 5.12 |
| AJ: | 7.25 | AG: | 10.5 |
| AE2: | 0.68 | RQ: | 7.98 in |
| C: | 14 in | LQ1: | 8.61 in |
| B: | 13 | F: | 5.81 |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | I: | 7.5 in |
| AD: | 8.85 | T: | 3.438 |
| G: | 2.91 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Key: | 7/8 X 4.00 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 55 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.072 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

