How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | B: | 13 |
| G: | 2.91 | BF: | 0.53 |
| RQ: | 7.98 in | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| C: | 14 in | LQ1: | 8.61 in |
| I: | 7.5 in | AG: | 10.5 |
| T: | 3.438 | V: | 4.26 in |
| AJ: | 7.25 | AE1: | 0.97 |
| AE2: | 0.68 | F: | 5.81 |
| BE1: | 0.5 in | D: | 5.12 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.072 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

