How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | AK: | 8.5 |
| BD: | 9 | B: | 13 |
| C: | 14 in | AE2: | 0.68 |
| F: | 5.81 | G: | 2.91 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| AD: | 8.85 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| BF: | 0.53 | T: | 3.438 |
| AJ: | 7.25 | D: | 5.12 |
Technical Specifications
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| Model Code: | HMQ252 | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 2.072 | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

