How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.68 |
| BF: | 0.53 | C: | 14 in |
| AD: | 8.85 | G: | 2.91 |
| AE1: | 0.97 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| T: | 3.438 | D: | 5.12 |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | AG: | 10.5 |
| F: | 5.81 | I: | 7.5 in |
| RQ: | 8.54 in | B: | 13 |
Technical Specifications
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Bore Code: | 55 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.072 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

