Grove Gear HMQ252-15-1-2.000-180TC-L1
Part #:HMQ252-15-1-2.000-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| D: | 5.12 | BD: | 9 |
| AD: | 8.85 | AE1: | 0.97 |
| G: | 2.91 | AE2: | 0.68 |
| BF: | 0.53 | B: | 13 |
| C: | 14 in | RQ: | 7.98 in |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | AJ: | 7.25 |
| T: | 2 | F: | 5.81 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.338 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output RPM: | 116.7 | Bore Code: | 32 |
| Ratio Range: | 15:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3033 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

