Grove Gear HMQ252-15-1-2.000-210TC-L3
Part #:HMQ252-15-1-2.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BF: | 0.53 |
| BE1: | 0.5 in | I: | 7.5 in |
| AJ: | 7.25 | AE1: | 0.97 |
| RQ: | 7.98 in | C: | 14 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| D: | 5.12 | V: | 4.26 in |
| BD: | 9 | LQ1: | 8.61 in |
| F: | 5.81 | AK: | 8.5 |
| G: | 2.91 | AG: | 10.5 |
| T: | 2 | AE2: | 0.68 |
Technical Specifications
| Center Distance (in): | 5.25 | Output RPM: | 116.7 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Model Code: | HMQ252 | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3033 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 14.338 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

