Grove Gear HMQ252-15-1-2.000-210TC-L9
Part #:HMQ252-15-1-2.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LQ1: | 8.61 in |
| B: | 13 | AJ: | 7.25 |
| C: | 14 in | BE1: | 0.5 in |
| T: | 2 | BD: | 9 |
| AE2: | 0.68 | G: | 2.91 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE1: | 0.97 |
| BF: | 0.53 | AD: | 8.85 |
| I: | 7.5 in | D: | 5.12 |
| F: | 5.81 | RQ: | 7.98 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3033 |
| Bore Code: | 32 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 116.7 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.338 |
| Output Diameter (in): | 2 in | Ratio: | 15:1 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

