Grove Gear HMQ252-15-1-2.000-250TC-L1
Part #:HMQ252-15-1-2.000-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| BD: | 9 | I: | 7.5 in |
| B: | 13 | LQ1: | 9.17 in |
| AE1: | 0.97 | T: | 2 |
| C: | 14 in | F: | 5.81 |
| D: | 5.12 | AJ: | 7.25 |
| AG: | 10.5 | AD: | 8.85 |
| RQ: | 8.54 in | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Output RPM: | 116.7 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Bore Code: | 32 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 14.338 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3033 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

