Grove Gear HMQ252-15-1-2.000-250TC-L2
Part #:HMQ252-15-1-2.000-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.68 |
| B: | 13 | T: | 2 |
| BE1: | 0.5 in | V: | 4.26 in |
| AG: | 10.5 | F: | 5.81 |
| AE1: | 0.97 | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AK: | 8.5 | D: | 5.12 |
| RQ: | 8.54 in | BD: | 9 |
| I: | 7.5 in | C: | 14 in |
| G: | 2.91 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3033 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.338 |
| Bore Code: | 32 | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

