Grove Gear HMQ252-15-1-2.000-250TC-L3
Part #:HMQ252-15-1-2.000-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| LQ1: | 9.17 in | C: | 14 in |
| AD: | 8.85 | T: | 2 |
| AE1: | 0.97 | AE2: | 0.68 |
| I: | 7.5 in | AG: | 10.5 |
| BD: | 9 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| D: | 5.12 | G: | 2.91 |
| F: | 5.81 | V: | 4.26 in |
| AK: | 8.5 | RQ: | 8.54 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Product Type: | Right Angle |
| Output RPM: | 116.7 | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 3033 | Input HP @ 1750 RPM: | 14.338 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

