Grove Gear HMQ252-15-1-2.000-250TC-L4
Part #:HMQ252-15-1-2.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE1: | 0.97 |
| BD: | 9 | AJ: | 7.25 |
| AD: | 8.85 | AK: | 8.5 |
| I: | 7.5 in | D: | 5.12 |
| V: | 4.26 in | BE1: | 0.5 in |
| LQ1: | 9.17 in | T: | 2 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| F: | 5.81 | AG: | 10.5 |
| AE2: | 0.68 | C: | 14 in |
| B: | 13 | RQ: | 8.54 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 14.338 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3033 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Bore Code: | 32 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Model Code: | HMQ252 |
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

