Grove Gear HMQ252-15-1-2.000-250TC-L9
Part #:HMQ252-15-1-2.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| BE1: | 0.5 in | AE1: | 0.97 |
| AD: | 8.85 | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| BD: | 9 | G: | 2.91 |
| LQ1: | 9.17 in | BF: | 0.53 |
| V: | 4.26 in | AJ: | 7.25 |
| AK: | 8.5 | F: | 5.81 |
| B: | 13 | C: | 14 in |
| D: | 5.12 | T: | 2 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3033 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Bore Code: | 32 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.338 | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

