How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | RQ: | 7.35 in |
| AE2: | 0.68 | G: | 2.91 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AE1: | 0.97 |
| D: | 5.12 | BF: | 0.41 |
| I: | 7.5 in | BD: | 5.88 |
| BE: | 0.38 in | V: | 4.26 in |
| AD: | 8.85 | C: | 14 in |
| B: | 13 | AG: | 10.5 |
| LQ: | 7.85 in | T: | 2 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Ratio: | 15:1 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Bore Code: | 32 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3033 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.338 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

