How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | LQ1: | 8.61 in |
| AE1: | 0.97 | BE1: | 0.5 in |
| B: | 13 | AK: | 8.5 |
| AD: | 8.85 | F: | 5.81 |
| I: | 7.5 in | RQ: | 7.98 in |
| AG: | 10.5 | AJ: | 7.25 |
| D: | 5.12 | T: | 2.188 |
| V: | 4.26 in | C: | 14 in |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 14.338 |
| Ratio Range: | 15:1 | Assembly: | HMQ-1 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3033 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

