How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | C: | 14 in |
| BF: | 0.53 | AE2: | 0.68 |
| RQ: | 7.98 in | G: | 2.91 |
| AD: | 8.85 | AG: | 10.5 |
| D: | 5.12 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE1: | 0.97 | V: | 4.26 in |
| I: | 7.5 in | T: | 2.188 |
| BD: | 9 | F: | 5.81 |
Technical Specifications
| Ratio Range: | 15:1 | Motor Frame Size: | 210TC |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3033 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 15:1 | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.375 | Output RPM: | 116.7 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

