How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | LQ1: | 8.61 in |
| AE2: | 0.68 | C: | 14 in |
| I: | 7.5 in | RQ: | 7.98 in |
| AE1: | 0.97 | BF: | 0.53 |
| BD: | 9 | T: | 2.188 |
| B: | 13 | BE1: | 0.5 in |
| V: | 4.26 in | G: | 2.91 |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 10.5 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
Technical Specifications
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3033 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Bore Code: | 35 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.338 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

