How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| D: | 5.12 | RQ: | 7.98 in |
| B: | 13 | AD: | 8.85 |
| AG: | 10.5 | BD: | 9 |
| I: | 7.5 in | BE1: | 0.5 in |
| F: | 5.81 | T: | 2.188 |
| BF: | 0.53 | V: | 4.26 in |
| AE2: | 0.68 | LQ1: | 8.61 in |
| AJ: | 7.25 | C: | 14 in |
| AE1: | 0.97 | G: | 2.91 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Output Diameter (in): | 2.188 in | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3033 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 15:1 | Input Bore (C Face): | 1.375 |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.338 |
| Motor Frame Size: | 210TC | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

