Grove Gear HMQ252-15-1-2.188-250TC-L1
Part #:HMQ252-15-1-2.188-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | B: | 13 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | RQ: | 8.54 in |
| I: | 7.5 in | AJ: | 7.25 |
| AE2: | 0.68 | BD: | 9 |
| D: | 5.12 | AK: | 8.5 |
| C: | 14 in | BE1: | 0.5 in |
| T: | 2.188 | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.53 |
| LQ1: | 9.17 in | F: | 5.81 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.338 |
| Output RPM: | 116.7 | Output Diameter (in): | 2.188 in |
| Thrust Rating - output shaft: | 3033 | Bore Code: | 35 |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

