Grove Gear HMQ252-15-1-2.188-250TC-L2
Part #:HMQ252-15-1-2.188-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AJ: | 7.25 |
| T: | 2.188 | I: | 7.5 in |
| AE2: | 0.68 | G: | 2.91 |
| LQ1: | 9.17 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | RQ: | 8.54 in |
| F: | 5.81 | AK: | 8.5 |
| D: | 5.12 | AG: | 10.5 |
| B: | 13 | BD: | 9 |
| C: | 14 in | BE1: | 0.5 in |
| V: | 4.26 in | BF: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 3033 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-1 |
| Output RPM: | 116.7 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.338 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

