How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| F: | 5.81 | AK: | 4.5 |
| BE: | 0.38 in | V: | 4.26 in |
| AG: | 10.5 | BD: | 5.88 |
| AE2: | 0.68 | RQ: | 7.35 in |
| G: | 2.91 | C: | 14 in |
| T: | 2.25 | I: | 7.5 in |
| B: | 13 | AD: | 8.85 |
| BF: | 0.41 | D: | 5.12 |
| LQ: | 7.85 in | AE1: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.338 |
| Ratio Range: | 15:1 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output RPM: | 116.7 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3033 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 15:1 | Bore Code: | 36 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.25 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

