How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | RQ: | 7.98 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | B: | 13 |
| AJ: | 7.25 | F: | 5.81 |
| BD: | 9 | D: | 5.12 |
| G: | 2.91 | T: | 2.25 |
| I: | 7.5 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| C: | 14 in | AE2: | 0.68 |
Technical Specifications
| Output RPM: | 116.7 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3033 | Output Diameter (in): | 2.25 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 36 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.338 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

