How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | B: | 13 |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | V: | 4.26 in |
| AD: | 8.85 | I: | 7.5 in |
| T: | 2.25 | F: | 5.81 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| D: | 5.12 | AK: | 8.5 |
| AG: | 10.5 | AE1: | 0.97 |
| AJ: | 7.25 | RQ: | 7.98 in |
| G: | 2.91 | C: | 14 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 36 |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 14.338 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 3033 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2.25 in |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

