How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | G: | 2.91 |
| B: | 13 | V: | 4.26 in |
| I: | 7.5 in | RQ: | 7.98 in |
| F: | 5.81 | AG: | 10.5 |
| AJ: | 7.25 | D: | 5.12 |
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 2.25 | AE1: | 0.97 |
| AD: | 8.85 | C: | 14 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| LQ1: | 8.61 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.25 in |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3033 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.338 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Output RPM: | 116.7 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

