How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AE1: | 0.97 |
| I: | 7.5 in | BE1: | 0.5 in |
| T: | 2.25 | AE2: | 0.68 |
| G: | 2.91 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| BF: | 0.53 | C: | 14 in |
| V: | 4.26 in | AG: | 10.5 |
| F: | 5.81 | AJ: | 7.25 |
| B: | 13 | BD: | 9 |
| D: | 5.12 | AK: | 8.5 |
Technical Specifications
| Assembly: | HMQ-1 | Bore Code: | 36 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 3033 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Output RPM: | 116.7 |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 14.338 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

