How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 2.25 |
| BF: | 0.53 | F: | 5.81 |
| BD: | 9 | D: | 5.12 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AG: | 10.5 | V: | 4.26 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AE2: | 0.68 | RQ: | 7.98 in |
| G: | 2.91 | B: | 13 |
| AJ: | 7.25 | AD: | 8.85 |
| C: | 14 in | I: | 7.5 in |
Technical Specifications
| Ratio Range: | 15:1 | Assembly: | HMQ-1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.338 | Model Code: | HMQ252 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Bore Code: | 36 | Thrust Rating - output shaft: | 3033 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.25 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 116.7 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

