Grove Gear HMQ252-15-1-2.250-210TC-L2
Part #:HMQ252-15-1-2.250-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | RQ: | 7.98 in |
| AE1: | 0.97 | V: | 4.26 in |
| F: | 5.81 | AD: | 8.85 |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 8.61 in | I: | 7.5 in |
| AK: | 8.5 | AG: | 10.5 |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 2.25 | G: | 2.91 |
| B: | 13 | C: | 14 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.338 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 3033 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 5.25 |
| Output RPM: | 116.7 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Model Code: | HMQ252 | Output Diameter (in): | 2.25 in |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

