Grove Gear HMQ252-15-1-2.250-210TC-L3
Part #:HMQ252-15-1-2.250-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 13 |
| V: | 4.26 in | F: | 5.81 |
| AD: | 8.85 | BF: | 0.53 |
| C: | 14 in | BD: | 9 |
| D: | 5.12 | AE1: | 0.97 |
| RQ: | 7.98 in | AK: | 8.5 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | I: | 7.5 in |
| T: | 2.25 | G: | 2.91 |
Technical Specifications
| Output Diameter (in): | 2.25 in | Model Code: | HMQ252 |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Output RPM: | 116.7 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.338 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3033 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

