Grove Gear HMQ252-15-1-2.250-210TC-L4
Part #:HMQ252-15-1-2.250-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AD: | 8.85 |
| F: | 5.81 | AJ: | 7.25 |
| D: | 5.12 | I: | 7.5 in |
| G: | 2.91 | AK: | 8.5 |
| V: | 4.26 in | BF: | 0.53 |
| AE2: | 0.68 | BE1: | 0.5 in |
| LQ1: | 8.61 in | AE1: | 0.97 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| B: | 13 | C: | 14 in |
| T: | 2.25 | AG: | 10.5 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Output Diameter (in): | 2.25 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output RPM: | 116.7 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 14.338 | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

