How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | F: | 5.81 |
| T: | 2.25 | BE1: | 0.5 in |
| D: | 5.12 | RQ: | 8.54 in |
| I: | 7.5 in | BD: | 9 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AE1: | 0.97 | B: | 13 |
| AE2: | 0.68 | AK: | 8.5 |
| AG: | 10.5 | G: | 2.91 |
| BF: | 0.53 | V: | 4.26 in |
| AD: | 8.85 | LQ1: | 9.17 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3033 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 14.338 | Ratio: | 15:1 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| Ratio Range: | 15:1 | Output Diameter (in): | 2.25 in |
| Output RPM: | 116.7 | Output Shaft Direction: | 1 |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

