How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | V: | 4.26 in |
| D: | 5.12 | F: | 5.81 |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AK: | 4.5 |
| AE2: | 0.68 | RQ: | 7.35 in |
| B: | 13 | C: | 14 in |
| BF: | 0.41 | LQ: | 7.85 in |
| AG: | 10.5 | T: | 2.25 |
| AD: | 8.85 | I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.338 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Input Bore (C Face): | 0.625 |
| Output RPM: | 116.7 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3033 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Bore Code: | 36 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.25 in | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

