How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | C: | 14 in |
| AD: | 8.85 | D: | 5.12 |
| F: | 5.81 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 10.5 |
| B: | 13 | AE1: | 0.97 |
| BE: | 0.38 in | I: | 7.5 in |
| T: | 2.25 | AE2: | 0.68 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | G: | 2.91 |
| BD: | 5.88 | RQ: | 7.35 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.25 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.338 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3033 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

