How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 5.12 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AE2: | 0.68 |
| G: | 2.91 | AG: | 10.5 |
| BE: | 0.38 in | AD: | 8.85 |
| I: | 7.5 in | RQ: | 7.35 in |
| BF: | 0.41 | V: | 4.26 in |
| F: | 5.81 | AK: | 4.5 |
| T: | 2.25 | B: | 13 |
| AE1: | 0.97 | LQ: | 7.85 in |
Technical Specifications
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 14.338 | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Bore Code: | 36 | Thrust Rating - output shaft: | 3033 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Assembly: | HMQ-1 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

