How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | LQ: | 7.85 in |
| AK: | 4.5 | F: | 5.81 |
| B: | 13 | AE1: | 0.97 |
| V: | 4.26 in | G: | 2.91 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| T: | 2.25 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 10.5 |
| AD: | 8.85 | AE2: | 0.68 |
| D: | 5.12 | AJ: | 5.88 |
| BD: | 5.88 | I: | 7.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output RPM: | 116.7 | Input Bore (C Face): | 0.625 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 14.338 | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.25 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3033 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Assembly: | HMQ-1 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

