Grove Gear HMQ252-15-1-2.438-180TC-L2
Part #:HMQ252-15-1-2.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 2.91 |
| F: | 5.81 | RQ: | 7.98 in |
| B: | 13 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| BE1: | 0.5 in | C: | 14 in |
| T: | 2.438 | AE1: | 0.97 |
| AE2: | 0.68 | BD: | 9 |
| D: | 5.12 | V: | 4.26 in |
| AD: | 8.85 | AK: | 8.5 |
| AJ: | 7.25 | LQ1: | 8.61 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.438 in | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output RPM: | 116.7 |
| Input HP @ 1750 RPM: | 14.338 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 15:1 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 39 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3033 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

