Grove Gear HMQ252-15-1-2.438-180TC-L3
Part #:HMQ252-15-1-2.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.97 |
| I: | 7.5 in | BF: | 0.53 |
| BD: | 9 | RQ: | 7.98 in |
| AD: | 8.85 | LQ1: | 8.61 in |
| T: | 2.438 | V: | 4.26 in |
| G: | 2.91 | AG: | 10.5 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AE2: | 0.68 |
| C: | 14 in | F: | 5.81 |
| D: | 5.12 | B: | 13 |
Technical Specifications
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3033 |
| Input HP @ 1750 RPM: | 14.338 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.438 in | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

