Grove Gear HMQ252-15-1-2.438-180TC-L4
Part #:HMQ252-15-1-2.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| D: | 5.12 | LQ1: | 8.61 in |
| BF: | 0.53 | B: | 13 |
| AD: | 8.85 | G: | 2.91 |
| AJ: | 7.25 | AE2: | 0.68 |
| AG: | 10.5 | BD: | 9 |
| AE1: | 0.97 | T: | 2.438 |
| C: | 14 in | I: | 7.5 in |
| V: | 4.26 in | RQ: | 7.98 in |
| F: | 5.81 | AK: | 8.5 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.438 in | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.338 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output RPM: | 116.7 | Bore Code: | 39 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3033 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

