Grove Gear HMQ252-15-1-2.438-180TC-L9
Part #:HMQ252-15-1-2.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| D: | 5.12 | F: | 5.81 |
| AJ: | 7.25 | V: | 4.26 in |
| AE2: | 0.68 | I: | 7.5 in |
| AE1: | 0.97 | B: | 13 |
| T: | 2.438 | C: | 14 in |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| G: | 2.91 | AG: | 10.5 |
| BE1: | 0.5 in | AD: | 8.85 |
Technical Specifications
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Bore Code: | 39 | Output Diameter (in): | 2.438 in |
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 14.338 |
| Thrust Rating - output shaft: | 3033 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

