Grove Gear HMQ252-15-1-2.438-210TC-L4
Part #:HMQ252-15-1-2.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AJ: | 7.25 |
| AE1: | 0.97 | D: | 5.12 |
| Center Distance (in): | 5.25 in | T: | 2.438 |
| V: | 4.26 in | BE1: | 0.5 in |
| G: | 2.91 | AK: | 8.5 |
| AD: | 8.85 | LQ1: | 8.61 in |
| BD: | 9 | C: | 14 in |
| I: | 7.5 in | F: | 5.81 |
| BF: | 0.53 | AG: | 10.5 |
| RQ: | 7.98 in | B: | 13 |
Technical Specifications
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3033 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Ratio Range: | 15:1 |
| Output Diameter (in): | 2.438 in | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 14.338 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

